Manual Preswaging Tool for 10 mm tube fitting installation.
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Size

N/A 10 mm

Description Text

N/A TurnPro Tool

Production Category

N/A 1

Product Descriptions

N/A Manual Pre-Swaging tool

Connects

N/A Turn Pro tools

End Connection Type

N/A Manual Pre-Swaging tool