Gap Gage Inspection Gage for 1/4”, 3/8”, 1/2”,6mm, 10mm, 12mm tube fittings.
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Size

N/A 1/4 - 1/2 in, 6 - 12 mm

Description Text

N/A TurnPro Tool

Production Category

N/A 1

Product Descriptions

N/A Gap Gauge tool

Connects

N/A Turn Pro tools

End Connection Type

N/A Gap Gauge tool