Gap Gage Inspection Gage for 1 in and 25 mm tube fittings.
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Size

N/A 1 in, 25 mm

Description Text

N/A TurnPro Tool

Production Category

N/A 1

Product Descriptions

N/A Gap Gauge tool

Connects

N/A Turn Pro tools

End Connection Type

N/A Gap Gauge tool