Gap Gage Inspection Gage for 3/4 in and 18 mm tube fittings.
Unit of Measure

Specifications

Brand Series

N/A TurnPro

Size

N/A 3/4 in, 18 mm

Description Text

N/A TurnPro Tool

Production Category

N/A 1

Product Descriptions

N/A Gap Gauge tool

Connects

N/A Turn Pro tools

End Connection Type

N/A Gap Gauge tool