Griplok Tube Insert, 1/2 Tube Insert x 1/4 Tube Barb, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Insert

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tubing Insert Barb

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A Tube Insert x Tube Barb

Temperature

N/A -15 to 350 ºF

Production Category

N/A 4

End Connection Type

N/A Griplok Tube by Flexible Tubing Insert

Dimensions

E

N/A 0.19 in

Tube ID

N/A 1/4 in