Griplok Tube Fittings, 3/4 in. Rear Ferrule
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Rear Ferrule

Fitting Size

N/A 3/4 in

Brand Series

N/A Griplok

Production Category

N/A 1

End Connection Type

N/A Rear Ferrule for Griplok Tube Fitting