Griplok Tube Fittings, 1/16 in. Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Nut

Fitting Size

N/A 1/16 in

Brand Series

N/A Griplok

Production Category

N/A 1

End Connection Type

N/A Griplok Tube Fitting Nut

Dimensions

G

N/A 5/16 in

T

N/A 1/16 in

L

N/A 0.31 in