Griplok Tube Fittings, 3/8 in. Nut & Ferrule Set - Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Ferrule Set

Fitting Size

N/A 3/8 in

Production Category

N/A 1

End Connection Type

N/A Ferrule Set for Griplok Fittings

Dimensions

T

N/A 3/8 in