Griplok Tube Fittings, 7/8 in. Front Ferrule
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Front Ferrule

Fitting Size

N/A 7/8 in

Component Size

N/A 7/8 in

Brand Series

N/A Griplok

Production Category

N/A 1

Dimensions

T

N/A 7/8 in G-FF-LINE.jpg