Griplok Tube Fittings, 1/2 in. Front Ferrule
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Type

N/A Front Ferrule

Fitting Size

N/A 1/2 in

Component Size

N/A 1/2 in

Brand Series

N/A Griplok

Production Category

N/A 3

Dimensions

T

N/A 1/2 in G-FF-LINE.jpg