Griplok Tube Fittings, 1 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Bulkhead Nut

Fitting Size

N/A 1 in

Brand Series

N/A Griplok

Production Category

N/A 4

Specialty

N/A .

End Connection Type

N/A Griplok Tube Fitting Bulkhead Nut

Dimensions

H

N/A 1-5/8 in

A

N/A 0.55 in