Griplok Stop Collar for 1/2 in. tube Fittings.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Component Type

N/A Stop Collar

Tube Size

N/A 1/2 in

Brand Series

N/A Griplok

Production Category

N/A 1

Dimensions

A

N/A 1.13 in

E

N/A 0.85 in

L

N/A 0.1 in