Griplok Stop Collar for 3/8 in. tube Fittings.
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Component Type

N/A Stop Collar

Tube Size

N/A 3/8 in

Brand Series

N/A Griplok

Production Category

N/A 4

Dimensions

A

N/A 0.94 in

E

N/A 0.68 in

L

N/A 0.08 in