QF Series Stem, 1/2" Stem - Full Flow x 1/2" FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #8 Stem - Full Flow

End Connection Size

N/A 1/2 in

Stem Type

N/A Female National Pipe Thread

Stem Size

N/A 1/2-14

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 11.5

Orifice

N/A 0.50 in12.7 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A FNPT x Stem - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Stem Female NPT

End Connection Type

N/A Female National Pipe Thread

A_NUM

N/A 1.82 in46.2 mm

F_NUM

N/A 1.0625 in26.9875 mm

Dimensions

A

N/A 1.82 in46.2 mm

F

N/A 1.0625 in26.9875 mm