QF Series Stem, 1/2" Stem - Full Flow x 1/2" Female BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #8 Stem - Full Flow

End Connection Size

N/A 1/2 in

Stem Type

N/A Female BSPP

Stem Size

N/A 1/2-14

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 11.5

Orifice

N/A 0.50 in12.7 mm

O-ring Material

N/A FKM

End Connections

N/A Female BSPP x Stem - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Stem Female ISO Parallel

End Connection Type

N/A Female British Standard Pipe Parallel

A_NUM

N/A 1.82 in46.2 mm

F_NUM

N/A 1.0625 in26.9875 mm

Dimensions

A

N/A 1.82 in46.2 mm

F

N/A 1.0625 in26.9875 mm