QF Series Stem, 1/4" Stem - Full Flow x 3/8" Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #4 Stem - Full Flow

End Connection Size

N/A 1/4 in

Stem Type

N/A Duolok Tube Fitting

Stem Size

N/A 3/8 in

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 2.8

Orifice

N/A 0.24 in6.096 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x Stem - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Duolok End Quick Connect Stem

End Connection Type

N/A Duolok Tube End

A_NUM

N/A 1.77 in45.0 mm

F_NUM

N/A 0.6875 in17.4625 mm

Dimensions

A

N/A 1.77 in45.0 mm

F

N/A 0.6875 in17.4625 mm