QF Series Stem, 1/4" Stem - Full Flow x 1/4" Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #4 Stem - Full Flow

End Connection Size

N/A 1/4 in

Stem Type

N/A Male BSPP

Stem Size

N/A 1/4-19

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 1.7

Orifice

N/A 0.24 in6.096 mm

O-ring Material

N/A FKM

End Connections

N/A Male BSPP x Stem - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Stem Male ISO Parallel

End Connection Type

N/A Male British Standard Pipe Parallel

A_NUM

N/A 1.60 in40.6 mm

F_NUM

N/A 0.75 in19.05 mm

Dimensions

A

N/A 1.6 in40.6 mm

F

N/A 0.75 in19.05 mm