QF Series Stem, 1 Stem - Full Flow x 1 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #16 Stem - Full Flow

End Connection Size

N/A 1 in

Stem Type

N/A Female National Pipe Thread

Stem Size

N/A 1-11 1/2

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 39.0

Orifice

N/A 0.88 in22.352 mm

O-ring Material

N/A FKM

End Connections

N/A FNPT x Stem - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Stem Female NPT

End Connection Type

N/A Female National Pipe Thread

A_NUM

N/A 2.49 in63.2 mm

F_NUM

N/A 1.625 in41.275 mm

Dimensions

A

N/A 2.49 in63.2 mm

F

N/A 1.625 in41.275 mm