QF Series Stem, 1 Stem - Full Flow x 1 Male BSPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #16 Stem - Full Flow

End Connection Size

N/A 1 in

Stem Type

N/A Male BSPT

Stem Size

N/A 1-11

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 39.0

Orifice

N/A 0.88 in22.352 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Male BSPT x Stem - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Stem Male ISO Tapered

End Connection Type

N/A Male British Standard Pipe Tapered

A_NUM

N/A 2.35 in59.7 mm

F_NUM

N/A 1.375 in34.925 mm

Dimensions

A

N/A 2.35 in59.7 mm

F

N/A 1.375 in34.925 mm