QF Series Stem, 3/4 Stem - Full Flow x 3/4 Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #12 Stem - Full Flow

End Connection Size

N/A 3/4 in

Stem Type

N/A Duolok Tube Fitting

Stem Size

N/A 3/4 in

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 26.0

Orifice

N/A 0.62 in15.748 mm

O-ring Material

N/A FKM

End Connections

N/A TF x Stem - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Duolok End Quick Connect Stem

End Connection Type

N/A Duolok Tube End

A_NUM

N/A 2.15 in54.6 mm

F_NUM

N/A 1.0625 in26.9875 mm

Dimensions

A

N/A 2.15 in54.6 mm

F

N/A 1.0625 in26.9875 mm