QF Series Stem, 3/4 Stem - Full Flow x 3/4 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #12 Stem - Full Flow

End Connection Size

N/A 3/4 in

Stem Type

N/A Male National Pipe Thread

Stem Size

N/A 3/4-14

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 23.6

Orifice

N/A 0.72 in18.288 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A MNPT x Stem - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Stem Male NPT

End Connection Type

N/A Male National Pipe Thread

A_NUM

N/A 2.03 in51.6 mm

F_NUM

N/A 1.0625 in26.9875 mm

Dimensions

A

N/A 2.03 in51.6 mm

F

N/A 1.0625 in26.9875 mm