QF Series Stem, 3/4 Stem - Full Flow x 3/4 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #12 Stem - Full Flow

End Connection Size

N/A 3/4 in

Stem Type

N/A Female National Pipe Thread

Stem Size

N/A 3/4-14

Brand Series

N/A QF Series

Shape

N/A Stem

Cv

N/A 23.6

Orifice

N/A 0.72 in18.288 mm

O-ring Material

N/A FKM

End Connections

N/A FNPT x Stem - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Stem Female NPT

End Connection Type

N/A Female National Pipe Thread

A_NUM

N/A 2.08 in52.8 mm

F_NUM

N/A 1.3125 in33.3375 mm

Dimensions

A

N/A 2.08 in52.8 mm

F

N/A 1.3125 in33.3375 mm