QF Series Body, 1/2" Body - Full Flow x 1/2" Female BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #8 Body - Full Flow

End Connection Size

N/A 1/2 in

Body Type

N/A Female BSPT

Body Size

N/A 1/2-14

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 11.5

Orifice

N/A 0.5 in12.7 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Female BSPT x Body - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Body Female ISO Tapered

End Connection Type

N/A Female British Standard Pipe Tapered

Dimensions

A

N/A 1.82 in46.2 mm

F

N/A 1.0625 in26.9875 mm

S

N/A 1.3 in