QF Series Body, 1/2" Body - Full Flow x 3/8" MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #8 Body - Full Flow

End Connection Size

N/A 1/2 in

Body Type

N/A Male National Pipe Thread

Body Size

N/A 3/8-18

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 7.1

Orifice

N/A 0.41 in10.414 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A MNPT x Body - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Body Male NPT

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 1.65 in41.9 mm

F

N/A 0.875 in22.225 mm

S

N/A 1.3 in