QF Series Body, 1/2" Body - Full Flow x 3/8" FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #8 Body - Full Flow

End Connection Size

N/A 1/2 in

Body Type

N/A Female National Pipe Thread

Body Size

N/A 3/8-18

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 7.1

Orifice

N/A 0.47 in11.938 mm

O-ring Material

N/A FKM

End Connections

N/A FNPT x Body - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Body Female NPT

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 1.59 in40.4 mm

F

N/A 1.0625 in26.9875 mm

S

N/A 1.3 in