QF Series Body, 1/4" Body - Full Flow x 6 mm Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

End Connection Type

N/A #4 Body - Full Flow

End Connection Size

N/A 1/4 in

Body Type

N/A Duolok Tube Fitting

Body Size

N/A 6mm

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 2.2

Orifice

N/A 0.19 in4.826 mm

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x Body - Full Flow

Production Category

N/A 4

Product Descriptions

N/A Full Flow Quick Connect Body Duolok Tube End

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 1.77 in45.0 mm

F

N/A 0.5625 in14.2875 mm

S

N/A 22.1 mm