QF Series Body, 1/4" Body - Full Flow x 1/4" Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #4 Body - Full Flow

End Connection Size

N/A 1/4 in

Body Type

N/A Male BSPP

Body Size

N/A 1/4-19

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 1.7

Orifice

N/A 0.24 in6.096 mm

O-ring Material

N/A FKM

End Connections

N/A Male BSPP x Body - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Body Male ISO Parallel

End Connection Type

N/A Male British Standard Pipe Parallel

Dimensions

A

N/A 1.60 in40.6 mm

F

N/A 0.75 in19.05 mm

S

N/A 0.87 in