QF Series Body, 1" Body - Full Flow x 1" MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #16 Body - Full Flow

End Connection Size

N/A 1 in

Body Type

N/A Male National Pipe Thread

Body Size

N/A 1-11 1/2

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 39.0

Orifice

N/A 0.88 in22.352 mm

O-ring Material

N/A FKM

End Connections

N/A MNPT x Body - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Body Male NPT

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 2.35 in59.7 mm

F

N/A 1.375 in34.925 mm

S

N/A 1.88 in