QF Series Body, 3/4" Body - Full Flow x 3/4" FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

End Connection Type

N/A #12 Body - Full Flow

End Connection Size

N/A 3/4 in

Body Type

N/A Female National Pipe Thread

Body Size

N/A 3/4-14

Brand Series

N/A QF Series

Shape

N/A Body

Cv

N/A 23.6

Orifice

N/A 0.72 in18.288 mm

O-ring Material

N/A FKM

End Connections

N/A FNPT x Body - Full Flow

Production Category

N/A 1

Product Descriptions

N/A Full Flow Quick Connect Body Female NPT

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 2.08 in52.8 mm

F

N/A 1.3125 in33.3375 mm

S

N/A 1.66 in