FB Series - Low Temperature Normally Closed Actuated Ball Valve, Body Material: Alloy 400, Seat Material: PEEK, 3/4 in. Duolok Tube Fitting x 3/4 in. Duolok Tube Fitting, Orifice: 0.472
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Category

N/A Multipurpose

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/4 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/4 in.

Brand Series

N/A LFB Series

Shape

N/A 2-way

Cv

N/A 7.1

Orifice

N/A 0.472 in11.99 mm

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PEEK

Actuation Type

N/A Normally Closed

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A Low Temperature Multipurpose Ball Valve

Dimensions

A

N/A 4.52 in114.8 mm

D

N/A 6.96 in176.8 mm

E

N/A 2.15 in54.6 mm

F

N/A 3.70 in94 mm

G

N/A 1.59 in40.4 mm

B

N/A 2.19 in55.6 mm

J

N/A 1.72 in43.7 mm

K

N/A 3.82 in97 mm

L

N/A 2.85 in72.4 mm