FB Series Multipurpose Normally Open Actuated Ball Valve, Body Material: 316 SS, Seat Material: PEEK, 3/8 in. Unilok Tube Fitting x 3/8 in. Unilok Tube Fitting, Orifice: 0.25
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Multipurpose

Connection 1 - Type

N/A Unilok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Unilok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A FB Series

Shape

N/A 2-way

Cv

N/A 2.5

Orifice

N/A 0.250 in6.35 mm

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Actuation Type

N/A Normally Open

Production Category

N/A 3

End Connection Type

N/A Unilok Tube End

End Connections

N/A TF x TF

Description Text

N/A Multipurpose Ball Valve

Dimensions

A

N/A 3.13 in79.5 mm

D

N/A 4.68 in118.9 mm

E

N/A 2.15 in54.6 mm

F

N/A 2.62 in66.5 mm

G

N/A 1.02 in25.9 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 3.04 in77.2 mm

L

N/A 2.03 in51.6 mm