Duolok Tube Fittings, 3 mm Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Nut

Fitting Size

N/A 3 mm

Brand Series

N/A Duolok

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting Nut

Dimensions

G

N/A 12 mm

T

N/A 3 mm

L

N/A 11.9 mm