Duolok Tube Fittings, 1 1/4 in. Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Nut

Fitting Size

N/A 1 1/4 in

Brand Series

N/A Duolok

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting Nut

Dimensions

G

N/A 1 7/8 in

T

N/A 1 1/4 in

L

N/A 1.25 in