Duolok Tube Fittings, 1/8 in. Knurl Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Knurled Nut

Fitting Size

N/A 1/8 in

Brand Series

N/A Duolok

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Fitting Knurled Nut

Dimensions

G

N/A 7/16 in

T

N/A 1/8 in

L

N/A 0.47 in