Duolok Tube Fittings, 1/16 in. Front Ferrule
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Front Ferrule

Fitting Size

N/A 1/16 in

Brand Series

N/A Duolok

Connection 1 - Size_SEL

N/A 1/16

Production Category

N/A 1

End Connection Type

N/A Front Ferrule for Duolok Tube Fitting