Duolok Tube Fittings, 50 mm Front Ferrule
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Front Ferrule

Fitting Size

N/A 50 mm

Brand Series

N/A Duolok

Connection 1 - Size_SEL

N/A 50 mm

Production Category

N/A 4

End Connection Type

N/A Front Ferrule for Duolok Tube Fitting