Duolok Tube Fittings, 5/16 in. Front Ferrule
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Front Ferrule

Fitting Size

N/A 5/16 in

Brand Series

N/A Duolok

Connection 1 - Size_SEL

N/A 5/16

Production Category

N/A 1

End Connection Type

N/A Front Ferrule for Duolok Tube Fitting