Duolok Tube Fittings, 10 mm Ferrule Set
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ferrule Set

Fitting Size

N/A 10 mm

Tube OD

N/A 10 mm

Production Category

N/A 1

End Connection Type

N/A Nut Ferrule Set for Duolok Tube Fittings