Duolok Tube Fittings, 3/8 in. Ferrule Set
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Type

N/A Ferrule Set

Fitting Size

N/A 3/8 in

Production Category

N/A 3

End Connection Type

N/A Nut Ferrule Set for Duolok Tube Fittings

Dimensions

T

N/A 3/8 in