Duolok Tube Fittings, 3/8 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Bulkhead Nut

Fitting Size

N/A 3/8 in

Brand Series

N/A Duolok

Production Category

N/A 1

Specialty

N/A .

End Connection Type

N/A Duolok Tube Fitting Bulkhead Nut

Dimensions

H

N/A 3/4 in

A

N/A 0.27 in

Thread

N/A 9/16-20 UN