Duolok Tube Insert, 6 Tube Insert x 4 Tube Barb, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Insert

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Tubing Insert Barb

Connection 2 - Size

N/A 4 mm

Brand Series

N/A Duolok

Shape

N/A Straight

Bore ID

N/A 2.8 mm

End Connections

N/A Tube Insert x Tube Barb

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Fitting by Flexible Tubing Insert

Dimensions

E

N/A 2.8 in

Tube ID

N/A 4 mm