3/8 in. Bonded Dowty Washer, 316 SS, Viton
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Bonded Washer Seal

Connection 1 - Size

N/A 3/8 in

Component Type

N/A Washer

Size

N/A 3/8 in

Brand Series

N/A Service Item

Shape

N/A Component

O-ring Material

N/A FKM

Production Category

N/A 1

End Connection Type

N/A British Standard Pipe Parallel - Seal

Dimensions

A

N/A 0.94 in

E

N/A 17.3 mm

ISO Pipe Size

N/A 3/8

L

N/A 0.08 in