Duolok Tube Fittings, 22 mm Back Ferrule
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Back Ferrule

Fitting Size

N/A 22 mm

Brand Series

N/A Duolok

Tube OD

N/A 22 mm

Production Category

N/A 1

End Connection Type

N/A Back Ferrule for Duolok Tube Fittings