Duolok Tube Fittings, 1 1/2 in. Back Ferrule
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Back Ferrule

Fitting Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Production Category

N/A 1

End Connection Type

N/A Back Ferrule for Duolok Tube Fittings

Dimensions

T

N/A 1 1/2 in