Duolok Tube Fittings, 10 mm Back Ferrule
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Back Ferrule

Fitting Size

N/A 10 mm

Brand Series

N/A Duolok

Tube OD

N/A 10 mm

Production Category

N/A 1

End Connection Type

N/A Back Ferrule for Duolok Tube Fittings