Unilok Dielectric Union, 3/8 Tube Fitting x 3/8 Dielectric Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Dielectric Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A .

End Connections

N/A TF x Dielectric Tube Fitting

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End

Dimensions

L

N/A 4.20 in