Griplok Dielectric Union, 3/8 Tube Fitting x 1/4 Dielectric Male Connector, Alloy 400

Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Dielectric Male Connector

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Dielectric Tube Fitting

Production Category

N/A 4

Dimensions

L

N/A 3.80 in