Griplok Dielectric Adapter, 3/8 Tube Fitting x 1/2 Dielectric Adapter, Brass
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Dielectric Adapter

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Dielectric Adapter

Production Category

N/A 3

End Connection Type

N/A Griplok Tube Fitting Swivel by Tube Fitting Swivel Dielectric

Dimensions

E

N/A 0.30 in

G1

N/A 11/16 in

G2

N/A 7/8 in

L

N/A 2.08 in

T1

N/A 3/8 in

T2

N/A 1/2 in