Duolok Dielectric Union, 1/4 Tube Fitting x 1/4 Dielectric Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Dielectric Tube Fitting

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Dielectric Tube Fitting

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

L

N/A 4.08 in