Duolok Dielectric Union, 3/8 Tube Fitting x 1/4 Dielectric Male Connector, 316 SS

Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Dielectric Male Connector

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Dielectric Male Connector

Working Pressure

N/A 5000 psig344 bar

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

L

N/A 3.80 in